2232U015SR

FAULHABERĀ® Coreless Technology series 2232_SR, 22 mm dia. brush DC micro motor, 15V coil, silver precious metal commutation and 2.0 mm dia. plain... More Details
SKU:
2232U015SR
Price per unit:
$135.80
Motor
Datasheets
Configured Product Specifications
Motor Series: 2232_SR
Motor Winding: 15V
Overall Diameter: 22 mm
Overall Length: 32.2 mm
Overall Weight: 0.137 lbs

Additional Pricing options

  • Buy 5 for $110.30 each and save 19%
  • Buy 10 for $84.80 each and save 38%
  • Buy 25 for $80.70 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 3.8 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 120 rad/s2
Torque constant rotary: 20.1 mNm/A
Back EMF constant rotary: 2.1 mV/rpm
Terminal/Phase Resistance: 6.61 Ω
Terminal Inductance: 280 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing