2233A006S123+22E 1327:1+HEM-16+MG03

FAULHABER® Coreless Technology series 2233_S, 22 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2233A006S123+22E 1327:1+HEM-16+MG03
Price per unit:
$263.50
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 2233_S
Motor Winding: 6V
Gearhead Series: 22E
Gearhead Ratio: 1327:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 16
Overall Diameter: 22 mm
Overall Length: 86.7 mm
Overall Weight: 0.238 lbs

Additional Pricing options

  • Buy 5 for $218.20 each and save 17%
  • Buy 10 for $174.60 each and save 34%
  • Buy 25 for $162.10 each and save 38%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 10 ms
Max Angular acceleration: 80 rad/s2
Torque constant rotary: 7.37 mNm/A
Back EMF constant rotary: 0.772 mV/rpm
Terminal/Phase Resistance: 2.7 Ω
Terminal Inductance: 120 μH
Gearhead Ratio: 1327:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 600 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 55 %
Direction of Rotation: CW
`