2233R024S+22/2 97.3:1+MG05

FAULHABER® Coreless Technology series 2233_S, 22 mm dia. brush DC micro motor, 24V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2233R024S+22/2 97.3:1+MG05
Price per unit:
$230.90
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2233_S
Motor Winding: 24V
Gearhead Series: 22/2
Gearhead Ratio: 97.3:1
Overall Diameter: 23.8 mm
Overall Length: 85 mm
Overall Weight: 0.304 lbs

Additional Pricing options

  • Buy 5 for $187.30 each and save 19%
  • Buy 10 for $144.10 each and save 38%
  • Buy 25 for $137.50 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 1.6 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 11 ms
Max Angular acceleration: 78 rad/s2
Torque constant rotary: 27 mNm/A
Back EMF constant rotary: 2.82 mV/rpm
Terminal/Phase Resistance: 52 Ω
Terminal Inductance: 1600 μH
Gearhead Ratio: 97.3:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 400 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 73 %
Direction of Rotation: CCW
`