2233T006S

FAULHABERĀ® Coreless Technology series 2233_S, 22 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
2233T006S
Price per unit:
$110.10
Motor
Datasheets
Configured Product Specifications
Motor Series: 2233_S
Motor Winding: 6V
Overall Diameter: 22 mm
Overall Length: 32.6 mm
Overall Weight: 0.134 lbs

Additional Pricing options

  • Buy 5 for $89.50 each and save 19%
  • Buy 10 for $68.80 each and save 38%
  • Buy 25 for $65.50 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 10 ms
Max Angular acceleration: 80 rad/s2
Torque constant rotary: 7.37 mNm/A
Back EMF constant rotary: 0.772 mV/rpm
Terminal/Phase Resistance: 2.7 Ω
Terminal Inductance: 120 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing