The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
2233T018S
FAULHABER® Coreless Technology series 2233_S, 22 mm dia. brush DC micro motor, 18V coil, silver precious metal commutation and 1.5 mm dia. plain...
More Details
FAULHABER® Coreless Technology series 2233_S, 22 mm dia. brush DC micro motor, 18V coil, silver precious metal commutation and 1.5 mm dia. plain shaft.
Less Details
Motor
Datasheets
Configured Product Specifications
Motor Series:
2233_S
Motor Winding:
18V
Overall Diameter:
22 mm
Overall Length:
32.6 mm
Overall Weight:
0.134 lbs
Additional Pricing options
Buy 5 for
$89.50
each and save 19 %
Buy 10 for
$68.80
each and save 38 %
Buy 25 for
$65.50
each and save 41 %
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type:
Rotary
Motor Technology:
Coreless DC
Rotor Inertia:
2.5 gcm2
Friction Torque/ Residual Torque:
0.1 mNm
Mechanical Time constant:
17 ms
Max Angular acceleration:
54 rad/s2
Torque constant rotary:
18.8 mNm/A
Back EMF constant rotary:
1.97 mV/rpm
Terminal/Phase Resistance:
25 Ω
Terminal Inductance:
800 μH
Gearhead Technology:
No Gearhead
Bearing Type:
Sintered Bearing
`