FAULHABER® Coreless Technology series 2233_S, 22 mm dia. brush DC micro motor, 4.5V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
FAULHABER® Coreless Technology series 2233_S, 22 mm dia. brush DC micro motor, 4.5V coil, silver precious metal commutation and 1.5 mm dia. plain shaft. Less Details
SKU:
2233T4.5S
Price per unit:
$110.10
Motor
Datasheets
Configured Product Specifications
Motor Series:
2233_S
Motor Winding:
4.5V
Overall Diameter:
22 mm
Overall Length:
32.6 mm
Overall Weight:
0.134 lbs
Additional Pricing options
Buy 5 for
$89.50
each and save 19%
Buy 10 for
$68.80
each and save 38%
Buy 25 for
$65.50
each and save 41%
Please call or contact for pricing of higher volumes