2233U012S+23/1 112:1+MG08

FAULHABER® Coreless Technology series 2233_S, 22 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
2233U012S+23/1 112:1+MG08
Price per unit:
$383.80
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2233_S
Motor Winding: 12V
Gearhead Series: 23/1
Gearhead Ratio: 112:1
Overall Diameter: 23 mm
Overall Length: 79 mm
Overall Weight: 0.355 lbs

Additional Pricing options

  • Buy 5 for $311.10 each and save 19%
  • Buy 10 for $239.60 each and save 38%
  • Buy 25 for $228.60 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 2.2 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 11 ms
Max Angular acceleration: 78 rad/s2
Torque constant rotary: 14 mNm/A
Back EMF constant rotary: 1.46 mV/rpm
Terminal/Phase Resistance: 9.6 Ω
Terminal Inductance: 440 μH
Gearhead Ratio: 112:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 700 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`