2237S006CXR+22/7 134:1+MG10

FAULHABER® Coreless Technology series 2237_CXR, 22 mm dia. brush DC micro motor, 6.0V coil, graphite commutation with FAULHABER® series 22/7, 22 mm... More Details
SKU:
2237S006CXR+22/7 134:1+MG10
Price per unit:
$397.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2237_CXR
Motor Winding: 6V
Gearhead Series: 22/7
Gearhead Ratio: 134:1
Overall Diameter: 22 mm
Overall Length: 83.4 mm
Overall Weight: 0.344 lbs

Additional Pricing options

  • Buy 5 for $319.90 each and save 19%
  • Buy 10 for $246.60 each and save 38%
  • Buy 25 for $230.60 each and save 42%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 3.1 gcm2
Friction Torque/ Residual Torque: 0.9 mNm
Mechanical Time constant: 5 ms
Max Angular acceleration: 152 rad/s2
Torque constant rotary: 7.44 mNm/A
Back EMF constant rotary: 0.78 mV/rpm
Terminal/Phase Resistance: 0.85 Ω
Terminal Inductance: 35 μH
Gearhead Ratio: 134:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 700 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`