2237S012CXR

FAULHABERĀ® Coreless Technology series 2237_CXR, 22 mm dia. brush DC micro motor, 12V coil, graphite commutation and 3.0 mm dia. plain shaft.
SKU:
2237S012CXR
Price per unit:
$123.60
Motor
Datasheets
Configured Product Specifications
Motor Series: 2237_CXR
Motor Winding: 12V
Overall Diameter: 22 mm
Overall Length: 37 mm
Overall Weight: 0.15 lbs

Additional Pricing options

  • Buy 5 for $98.30 each and save 20%
  • Buy 10 for $75.80 each and save 39%
  • Buy 25 for $67.50 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 3.1 gcm2
Friction Torque/ Residual Torque: 0.9 mNm
Mechanical Time constant: 5 ms
Max Angular acceleration: 147 rad/s2
Torque constant rotary: 15.9 mNm/A
Back EMF constant rotary: 1.66 mV/rpm
Terminal/Phase Resistance: 3.92 Ω
Terminal Inductance: 150 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing