2237S012CXRIE3-1024+26A 64:1+MG26

FAULHABER® Coreless Technology series 2237_CXR, 22 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 26A, 26 mm... More Details
SKU:
2237S012CXRIE3-1024+26A 64:1+MG26
Price per unit:
$348.20
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 2237_CXR
Motor Winding: 12V
Gearhead Series: 26A
Gearhead Ratio: 64:1
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 1024
Overall Diameter: 26 mm
Overall Length: 91 mm
Overall Weight: 0.212 lbs

Additional Pricing options

  • Buy 5 for $279.00 each and save 20%
  • Buy 10 for $215.00 each and save 38%
  • Buy 25 for $195.50 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 3.1 gcm2
Friction Torque/ Residual Torque: 0.9 mNm
Mechanical Time constant: 5 ms
Max Angular acceleration: 147 rad/s2
Torque constant rotary: 15.9 mNm/A
Back EMF constant rotary: 1.66 mV/rpm
Terminal/Phase Resistance: 3.92 Ω
Terminal Inductance: 150 μH
Gearhead Ratio: 64:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 800 mNm
Intermittent Torque Max: 1200 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 4 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 73 %
Direction of Rotation: CW
`