2250S024BX4+22/7 112:1+MG10

FAULHABER® 4 Pole Technology series 2250_BX4, 22 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 22/7, 22 mm dia. precision... More Details
SKU:
2250S024BX4+22/7 112:1+MG10
Price per unit:
$511.90
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2250_BX4
Motor Winding: 24V
Gearhead Series: 22/7
Gearhead Ratio: 112:1
Overall Diameter: 22 mm
Overall Length: 98.2 mm
Overall Weight: 0.425 lbs

Additional Pricing options

  • Buy 5 for $411.20 each and save 20%
  • Buy 10 for $317.10 each and save 38%
  • Buy 25 for $293.10 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 10 gcm2
Friction Torque/ Residual Torque: 0.8 mNm
Mechanical Time constant: 4.2 ms
Max Angular acceleration: 151 rad/s2
Torque constant rotary: 36.9 mNm/A
Back EMF constant rotary: 3.927 mV/rpm
Terminal/Phase Resistance: 5.9 Ω
Terminal Inductance: 250 μH
Gearhead Ratio: 112:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 700 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`