The store will not work correctly when cookies are disabled.
2250S024BX4
FAULHABERĀ® 4 Pole Technology series 2250_BX4, 22 mm dia. brushless DC micro motor, 24V coil and 3.0 mm dia. plain shaft.
FAULHABERĀ® 4 Pole Technology series 2250_BX4, 22 mm dia. brushless DC micro motor, 24V coil and 3.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
2250_BX4 |
| Motor Winding: |
24V |
| Overall Diameter: |
22 mm |
| Overall Length: |
51.8 mm |
| Overall Weight: |
0.231 lbs |
Additional Pricing options
-
Buy 5 for
$189.60
each and save 20%
-
Buy 10 for
$146.30
each and save 39%
-
Buy 25 for
$130.00
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
10 gcm2 |
| Friction Torque/ Residual Torque: |
0.8 mNm |
| Mechanical Time constant: |
4.2 ms |
| Max Angular acceleration: |
151 rad/s2 |
| Torque constant rotary: |
36.9 mNm/A |
| Back EMF constant rotary: |
3.927 mV/rpm |
| Terminal/Phase Resistance: |
5.9 Ω |
| Terminal Inductance: |
250 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |