2250S024BX4AES-4096

FAULHABER® 4 Pole Technology series 2250_BX4, 22 mm dia. brushless DC micro motor, 24V coil and 3.0 mm dia. plain shaft. Assembly includes series... More Details
SKU:
2250S024BX4AES-4096
Price per unit:
$374.30
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 2250_BX4
Motor Winding: 24V
Encoder Technology: Magnetic, Absolute
Encoder Resolution: 4096
Overall Diameter: 22 mm
Overall Length: 69.4 mm
Overall Weight: 0.286 lbs

Additional Pricing options

  • Buy 5 for $297.90 each and save 20%
  • Buy 10 for $229.80 each and save 39%
  • Buy 25 for $204.30 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 10 gcm2
Friction Torque/ Residual Torque: 0.8 mNm
Mechanical Time constant: 4.2 ms
Max Angular acceleration: 151 rad/s2
Torque constant rotary: 36.9 mNm/A
Back EMF constant rotary: 3.927 mV/rpm
Terminal/Phase Resistance: 5.9 Ω
Terminal Inductance: 250 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`