2250S024BX4SIER3-6800+26/1R 23:1+MG10

FAULHABER® 4 Pole Technology series 2250_BX4, 22 mm dia. brushless DC micro motor, 24V coil, high speed version with FAULHABER® series 26/1R, 26 mm... More Details
SKU:
2250S024BX4SIER3-6800+26/1R 23:1+MG10
Price per unit:
$755.40
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 2250_BX4
Motor Winding: 24V
Gearhead Series: 26/1R
Gearhead Ratio: 23:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 6800
Overall Diameter: 26 mm
Overall Length: 105.8 mm
Overall Weight: 0.48 lbs

Additional Pricing options

  • Buy 5 for $604.00 each and save 20%
  • Buy 10 for $465.80 each and save 38%
  • Buy 25 for $423.90 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 5.1 gcm2
Friction Torque/ Residual Torque: 0.5 mNm
Mechanical Time constant: 6.7 ms
Max Angular acceleration: 168 rad/s2
Torque constant rotary: 21.1 mNm/A
Back EMF constant rotary: 2.231 mV/rpm
Terminal/Phase Resistance: 5.9 Ω
Terminal Inductance: 250 μH
Gearhead Ratio: 23:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 1500 mNm
Intermittent Torque Max: 1800 mNm
Recommended input speed Max: 7500 rpm
Gearhead Intermittent Input Speed Max: 22500 rpm
Radial Shaft Load Max: 150 N
Axial Shaft Load Max: 100 N
Operating Temp, Min: -10 °C
Operating Temp, Max: 125 °C
Efficiency: 83 %
Direction of Rotation: CW
`