The store will not work correctly when cookies are disabled.
2264W024BP4
FAULHABER® 4 Pole Technology series 2264_BP4, 22 mm dia. brushless DC micro motor, 24V coil and 4.0 mm dia. output shaft.
FAULHABER® 4 Pole Technology series 2264_BP4, 22 mm dia. brushless DC micro motor, 24V coil and 4.0 mm dia. output shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
2264_BP4 |
| Motor Winding: |
24V |
| Overall Diameter: |
22 mm |
| Overall Length: |
64 mm |
| Overall Weight: |
0.309 lbs |
Additional Pricing options
-
Buy 5 for
$516.90
each and save 23%
-
Buy 25 for
$459.40
each and save 31%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
9.2 gcm2 |
| Friction Torque/ Residual Torque: |
0.4 mNm |
| Mechanical Time constant: |
1.4 ms |
| Max Angular acceleration: |
1424 rad/s2 |
| Torque constant rotary: |
11.8 mNm/A |
| Back EMF constant rotary: |
1.236 mV/rpm |
| Terminal/Phase Resistance: |
0.22 Ω |
| Terminal Inductance: |
24 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |
`