2342S006CR+22/7 134:1+HEM-16+MG10

FAULHABER® Coreless Technology series 2342_CR, 23 mm dia. brush DC micro motor, 6.0V coil, graphite commutation with FAULHABER® series 22/7, 22 mm... More Details
SKU:
2342S006CR+22/7 134:1+HEM-16+MG10
Price per unit:
$540.00
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 2342_CR
Motor Winding: 6V
Gearhead Series: 22/7
Gearhead Ratio: 134:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 16
Overall Diameter: 23 mm
Overall Length: 105.4 mm
Overall Weight: 0.443 lbs

Additional Pricing options

  • Buy 5 for $441.80 each and save 18%
  • Buy 10 for $344.80 each and save 36%
  • Buy 25 for $323.30 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 5.6 gcm2
Friction Torque/ Residual Torque: 1 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 160 rad/s2
Torque constant rotary: 5.77 mNm/A
Back EMF constant rotary: 0.604 mV/rpm
Terminal/Phase Resistance: 0.4 Ω
Terminal Inductance: 13.5 μH
Gearhead Ratio: 134:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 700 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`