The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
2342S012CR
FAULHABER® Coreless Technology series 2342_CR, 23 mm dia. brush DC micro motor, 12V coil, graphite commutation and 3.0 mm dia. plain shaft.
FAULHABER® Coreless Technology series 2342_CR, 23 mm dia. brush DC micro motor, 12V coil, graphite commutation and 3.0 mm dia. plain shaft.
Less Details
Motor
Datasheets
Configured Product Specifications
Motor Series:
2342_CR
Motor Winding:
12V
Overall Diameter:
23 mm
Overall Length:
42 mm
Overall Weight:
0.194 lbs
Additional Pricing options
Buy 5 for
$167.90
each and save 19 %
Buy 10 for
$129.10
each and save 38 %
Buy 25 for
$122.80
each and save 41 %
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type:
Rotary
Motor Technology:
Coreless DC
Rotor Inertia:
5.7 gcm2
Friction Torque/ Residual Torque:
1 mNm
Mechanical Time constant:
6 ms
Max Angular acceleration:
140 rad/s2
Torque constant rotary:
13.4 mNm/A
Back EMF constant rotary:
1.4 mV/rpm
Terminal/Phase Resistance:
1.9 Ω
Terminal Inductance:
65 μH
Gearhead Technology:
No Gearhead
Bearing Type:
Ball Bearings, Preloaded
`