2342S024CR+23/1 3.71:1+MG14

FAULHABER® Coreless Technology series 2342_CR, 23 mm dia. brush DC micro motor, 24V coil, graphite commutation with FAULHABER® series 23/1, 23 mm... More Details
SKU:
2342S024CR+23/1 3.71:1+MG14
Price per unit:
$385.50
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2342_CR
Motor Winding: 24V
Gearhead Series: 23/1
Gearhead Ratio: 3.71:1
Overall Diameter: 23 mm
Overall Length: 69.9 mm
Overall Weight: 0.326 lbs

Additional Pricing options

  • Buy 5 for $312.70 each and save 19%
  • Buy 10 for $240.70 each and save 38%
  • Buy 25 for $229.40 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 5.8 gcm2
Friction Torque/ Residual Torque: 1 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 150 rad/s2
Torque constant rotary: 26.1 mNm/A
Back EMF constant rotary: 2.73 mV/rpm
Terminal/Phase Resistance: 7.1 Ω
Terminal Inductance: 265 μH
Gearhead Ratio: 3.71:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 200 mNm
Intermittent Torque Max: 400 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 88 %
Direction of Rotation: CW
`