2342S024CR

FAULHABERĀ® Coreless Technology series 2342_CR, 23 mm dia. brush DC micro motor, 24V coil, graphite commutation and 3.0 mm dia. plain shaft.
SKU:
2342S024CR
Price per unit:
$206.60
Motor
Datasheets
Configured Product Specifications
Motor Series: 2342_CR
Motor Winding: 24V
Overall Diameter: 23 mm
Overall Length: 42 mm
Overall Weight: 0.194 lbs

Additional Pricing options

  • Buy 5 for $167.90 each and save 19%
  • Buy 10 for $129.10 each and save 38%
  • Buy 25 for $122.80 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 5.8 gcm2
Friction Torque/ Residual Torque: 1 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 150 rad/s2
Torque constant rotary: 26.1 mNm/A
Back EMF constant rotary: 2.73 mV/rpm
Terminal/Phase Resistance: 7.1 Ω
Terminal Inductance: 265 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded