2342S024CRIE2-16

FAULHABER® Coreless Technology series 2342_CR, 23 mm dia. brush DC micro motor, 24V coil, graphite commutation and 3.0 mm dia. plain shaft. Assembly... More Details
SKU:
2342S024CRIE2-16
Price per unit:
$354.40
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 2342_CR
Motor Winding: 24V
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 16
Overall Diameter: 23 mm
Overall Length: 53.7 mm
Overall Weight: 0.205 lbs

Additional Pricing options

  • Buy 5 for $288.40 each and save 19%
  • Buy 10 for $221.80 each and save 37%
  • Buy 25 for $211.00 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 5.8 gcm2
Friction Torque/ Residual Torque: 1 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 150 rad/s2
Torque constant rotary: 26.1 mNm/A
Back EMF constant rotary: 2.73 mV/rpm
Terminal/Phase Resistance: 7.1 Ω
Terminal Inductance: 265 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`