2444S024B+22/7 190:1+MG10

FAULHABER® series 2444_B, 24 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 22/7, 22 mm dia. precision planetary gearhead, 190:1... More Details
SKU:
2444S024B+22/7 190:1+MG10
Price per unit:
$705.10
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2444_B
Motor Winding: 24V
Gearhead Series: 22/7
Gearhead Ratio: 190:1
Overall Diameter: 24 mm
Overall Length: 90.4 mm
Overall Weight: 0.41 lbs

Additional Pricing options

  • Buy 5 for $570.80 each and save 19%
  • Buy 10 for $440.00 each and save 38%
  • Buy 25 for $420.20 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 5.7 gcm2
Friction Torque/ Residual Torque: 0.7 mNm
Mechanical Time constant: 10.8 ms
Max Angular acceleration: 216 rad/s2
Torque constant rotary: 9.8 mNm/A
Back EMF constant rotary: 1.08 mV/rpm
Terminal/Phase Resistance: 2 Ω
Terminal Inductance: 175 μH
Gearhead Ratio: 190:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 700 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`