The store will not work correctly when cookies are disabled.
2444S024B
FAULHABER® series 2444_B, 24 mm dia. brushless DC micro motor, 24V coil and 3.0 mm dia. plain shaft.
FAULHABER® series 2444_B, 24 mm dia. brushless DC micro motor, 24V coil and 3.0 mm dia. plain shaft.
Less Details
|
Motor |
Datasheets |
|
Configured Product Specifications
Motor Series: |
2444_B |
Motor Winding: |
24V |
Overall Diameter: |
24 mm |
Overall Length: |
44 mm |
Overall Weight: |
0.216 lbs |
Additional Pricing options
-
Buy 5 for
$349.20
each and save 19%
-
Buy 10 for
$269.20
each and save 38%
-
Buy 25 for
$257.10
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Rotor Inertia: |
5.7 gcm2 |
Friction Torque/ Residual Torque: |
0.7 mNm |
Mechanical Time constant: |
10.8 ms |
Max Angular acceleration: |
216 rad/s2 |
Torque constant rotary: |
9.8 mNm/A |
Back EMF constant rotary: |
1.08 mV/rpm |
Terminal/Phase Resistance: |
2 Ω |
Terminal Inductance: |
175 μH |
Gearhead Technology: |
No Gearhead |
Bearing Type: |
Ball Bearings, Preloaded |