2444S024BK1838IE3-1024

FAULHABER® series 2444_B, 24 mm dia. brushless DC micro motor, 24V coil and 3.0 mm dia. plain shaft. Assembly includes series IE3, integrated 3... More Details
SKU:
2444S024BK1838IE3-1024
Price per unit:
$685.50
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 2444_B
Motor Winding: 24V
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 1024
Overall Diameter: 24 mm
Overall Length: 55.2 mm
Overall Weight: 0.227 lbs

Additional Pricing options

  • Buy 5 for $550.40 each and save 20%
  • Buy 10 for $425.40 each and save 38%
  • Buy 25 for $394.90 each and save 42%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 5.7 gcm2
Friction Torque/ Residual Torque: 0.7 mNm
Mechanical Time constant: 10.8 ms
Max Angular acceleration: 216 rad/s2
Torque constant rotary: 9.8 mNm/A
Back EMF constant rotary: 1.08 mV/rpm
Terminal/Phase Resistance: 2 Ω
Terminal Inductance: 175 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`