The store will not work correctly when cookies are disabled.
2444S048B
FAULHABERĀ® series 2444_B, 24 mm dia. brushless DC micro motor, 48V coil and 3.0 mm dia. plain shaft.
FAULHABERĀ® series 2444_B, 24 mm dia. brushless DC micro motor, 48V coil and 3.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
2444_B |
| Motor Winding: |
48V |
| Overall Diameter: |
24 mm |
| Overall Length: |
44 mm |
| Overall Weight: |
0.216 lbs |
Additional Pricing options
-
Buy 5 for
$349.20
each and save 19%
-
Buy 10 for
$269.20
each and save 38%
-
Buy 25 for
$257.10
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
5.7 gcm2 |
| Friction Torque/ Residual Torque: |
0.7 mNm |
| Mechanical Time constant: |
10.8 ms |
| Max Angular acceleration: |
208 rad/s2 |
| Torque constant rotary: |
20.2 mNm/A |
| Back EMF constant rotary: |
2.22 mV/rpm |
| Terminal/Phase Resistance: |
8.54 Ω |
| Terminal Inductance: |
740 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |