2444S048BK1838IE3-1024L+38/2 989:1+MG11

FAULHABER® series 2444_B, 24 mm dia. brushless DC micro motor, 48V coil with FAULHABER® series 38/2, 38 mm dia. precision planetary gearhead, 989:1... More Details
SKU:
2444S048BK1838IE3-1024L+38/2 989:1+MG11
Price per unit:
$1,240.70
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 2444_B
Motor Winding: 48V
Gearhead Series: 38/2
Gearhead Ratio: 989:1
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 1024
Overall Diameter: 38 mm
Overall Length: 118.7 mm
Overall Weight: 0.994 lbs

Additional Pricing options

  • Buy 5 for $999.40 each and save 19%
  • Buy 10 for $771.70 each and save 38%
  • Buy 25 for $725.40 each and save 42%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 5.7 gcm2
Friction Torque/ Residual Torque: 0.7 mNm
Mechanical Time constant: 10.8 ms
Max Angular acceleration: 208 rad/s2
Torque constant rotary: 20.2 mNm/A
Back EMF constant rotary: 2.22 mV/rpm
Terminal/Phase Resistance: 8.54 Ω
Terminal Inductance: 740 μH
Gearhead Ratio: 989:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 10000 mNm
Intermittent Torque Max: 15000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 300 N
Axial Shaft Load Max: 300 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 125 °C
Efficiency: 55 %
Direction of Rotation: CW
`