2607T012SRIE2-16

FAULHABER® Coreless Technology series 2607_SR, 26 mm dia. brush flat DC micro motor, 12V coil, silver precious metal commutation and 1.5 mm dia.... More Details
SKU:
2607T012SRIE2-16
Price per unit:
$127.50
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 2607_SR
Motor Winding: 12V
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 16
Overall Diameter: 26 mm
Overall Length: 9.2 mm
Overall Weight: 0.047 lbs

Additional Pricing options

  • Buy 5 for $103.60 each and save 19%
  • Buy 10 for $79.70 each and save 37%
  • Buy 25 for $75.80 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 6.8 ms
Max Angular acceleration: 92 rad/s2
Torque constant rotary: 19.09 mNm/A
Back EMF constant rotary: 2 mV/rpm
Terminal/Phase Resistance: 36.5 Ω
Terminal Inductance: 2200 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`