2607T024SR

FAULHABERĀ® Coreless Technology series 2607_SR, 26 mm dia. brush flat DC micro motor, 24V coil, silver precious metal commutation and 1.5 mm dia.... More Details
SKU:
2607T024SR
Price per unit:
$75.30
Motor
Datasheets
Configured Product Specifications
Motor Series: 2607_SR
Motor Winding: 24V
Overall Diameter: 26 mm
Overall Length: 6.9 mm
Overall Weight: 0.036 lbs

Additional Pricing options

  • Buy 5 for $61.20 each and save 19%
  • Buy 10 for $47.00 each and save 38%
  • Buy 25 for $44.70 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 6.5 ms
Max Angular acceleration: 100 rad/s2
Torque constant rotary: 36.54 mNm/A
Back EMF constant rotary: 3.83 mV/rpm
Terminal/Phase Resistance: 128 Ω
Terminal Inductance: 8400 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing