The store will not work correctly when cookies are disabled.
2610T012B
FAULHABERĀ® series 2610_B, 26 mm dia. brushless flat DC micro motor, 12V coil and 1.5 mm dia. plain shaft.
FAULHABERĀ® series 2610_B, 26 mm dia. brushless flat DC micro motor, 12V coil and 1.5 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
2610_B |
| Motor Winding: |
12V |
| Overall Diameter: |
26 mm |
| Overall Length: |
10.4 mm |
| Overall Weight: |
0.044 lbs |
Additional Pricing options
-
Buy 5 for
$101.00
each and save 20%
-
Buy 10 for
$78.00
each and save 39%
-
Buy 25 for
$69.30
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
8.1 gcm2 |
| Mechanical Time constant: |
70 ms |
| Max Angular acceleration: |
9.5 rad/s2 |
| Torque constant rotary: |
18.1 mNm/A |
| Back EMF constant rotary: |
1.895 mV/rpm |
| Terminal/Phase Resistance: |
28.2 Ω |
| Terminal Inductance: |
1940 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |