2619S012SR 33:1

FAULHABER® Coreless Technology series 2619_SR, 26 mm dia. brush flat DC gearmotor, 12V coil, silver precious metal commutation, 33:1 reduction ratio... More Details
SKU:
2619S012SR 33:1
Price per unit:
$111.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2619_SR
Motor Winding: 12V
Gearhead Series: 2619INTGH
Gearhead Ratio: 33:1
Overall Diameter: 26 mm
Overall Length: 38.4 mm
Overall Weight: 0.057 lbs

Additional Pricing options

  • Buy 5 for $90.50 each and save 19%
  • Buy 10 for $69.50 each and save 38%
  • Buy 25 for $66.20 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 6.8 ms
Max Angular acceleration: 92 rad/s2
Torque constant rotary: 19.09 mNm/A
Back EMF constant rotary: 2 mV/rpm
Terminal/Phase Resistance: 36.5 Ω
Terminal Inductance: 2200 μH
Gearhead Ratio: 33:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 30 mNm
Intermittent Torque Max: 100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3.5 N
Axial Shaft Load Max: 2 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 80 °C
Efficiency: 66 %
Direction of Rotation: CW
`