The store will not work correctly when cookies are disabled.
2622S012B 1257:1
FAULHABER® series 2622_B, 26 mm dia. brushless flat DC gearmotor, 12V coil, 1257:1 reduction ratio and 3.0 mm dia. output shaft.
FAULHABER® series 2622_B, 26 mm dia. brushless flat DC gearmotor, 12V coil, 1257:1 reduction ratio and 3.0 mm dia. output shaft.
Less Details
|
Motor |
Gearhead |
| Datasheets |
|
|
Configured Product Specifications
| Motor Series: |
2622_B |
| Motor Winding: |
12V |
| Gearhead Series: |
2622INTGH |
| Gearhead Ratio: |
1257:1 |
| Overall Diameter: |
26 mm |
| Overall Length: |
44 mm |
| Overall Weight: |
0.064 lbs |
Additional Pricing options
-
Buy 5 for
$223.10
each and save 20%
-
Buy 10 for
$172.10
each and save 39%
-
Buy 25 for
$152.90
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
8.1 gcm2 |
| Mechanical Time constant: |
70 ms |
| Max Angular acceleration: |
9.5 rad/s2 |
| Torque constant rotary: |
18.1 mNm/A |
| Back EMF constant rotary: |
1.895 mV/rpm |
| Terminal/Phase Resistance: |
28.2 Ω |
| Terminal Inductance: |
1940 μH |
| Gearhead Ratio: |
1257:1 |
| Gearhead Technology: |
Planetary |
| Bearing Type: |
Ball Bearing |
| Continuous Torque Max: |
100 mNm |
| Intermittent Torque Max: |
180 mNm |
| Recommended input speed Max: |
5000 rpm |
| Gearhead Intermittent Input Speed Max: |
10000 rpm |
| Radial Shaft Load Max: |
15 N |
| Axial Shaft Load Max: |
5 N |
| Operating Temp, Min: |
-25 °C |
| Operating Temp, Max: |
80 °C |
| Efficiency: |
43 % |
| Direction of Rotation: |
CW |
`