The store will not work correctly when cookies are disabled.
2622S012B 207:1
FAULHABER® series 2622_B, 26 mm dia. brushless flat DC gearmotor, 12V coil, 207:1 reduction ratio and 3.0 mm dia. output shaft.
FAULHABER® series 2622_B, 26 mm dia. brushless flat DC gearmotor, 12V coil, 207:1 reduction ratio and 3.0 mm dia. output shaft.
Less Details
|
Motor |
Gearhead |
Datasheets |
|
|
Configured Product Specifications
Motor Series: |
2622_B |
Motor Winding: |
12V |
Gearhead Series: |
2622INTGH |
Gearhead Ratio: |
207:1 |
Overall Diameter: |
26 mm |
Overall Length: |
44 mm |
Overall Weight: |
0.06 lbs |
Additional Pricing options
-
Buy 5 for
$199.30
each and save 20%
-
Buy 10 for
$153.80
each and save 39%
-
Buy 25 for
$136.60
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Rotor Inertia: |
8.1 gcm2 |
Mechanical Time constant: |
70 ms |
Max Angular acceleration: |
9.5 rad/s2 |
Torque constant rotary: |
18.1 mNm/A |
Back EMF constant rotary: |
1.895 mV/rpm |
Terminal/Phase Resistance: |
28.2 Ω |
Terminal Inductance: |
1940 μH |
Gearhead Ratio: |
207:1 |
Gearhead Technology: |
Planetary |
Bearing Type: |
Ball Bearing |
Continuous Torque Max: |
100 mNm |
Intermittent Torque Max: |
180 mNm |
Recommended input speed Max: |
5000 rpm |
Gearhead Intermittent Input Speed Max: |
10000 rpm |
Radial Shaft Load Max: |
15 N |
Axial Shaft Load Max: |
5 N |
Operating Temp, Min: |
-25 °C |
Operating Temp, Max: |
80 °C |
Efficiency: |
53 % |
Direction of Rotation: |
CW |
`