2642W012CR+23/1 1526:1+HEDS5540I06+MG14+OPEC04

FAULHABER® Coreless Technology series 2642_CR, 26 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 23/1, 23 mm... More Details
SKU:
2642W012CR+23/1 1526:1+HEDS5540I06+MG14+OPEC04
Price per unit:
$703.14
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 2642_CR
Motor Winding: 12V
Gearhead Series: 23/1
Gearhead Ratio: 1526:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 512
Overall Diameter: 41.1 mm
Overall Length: 112.9 mm
Overall Weight: 0.549 lbs

Additional Pricing options

  • Buy 5 for $639.79 each and save 9%
  • Buy 10 for $581.37 each and save 17%
  • Buy 25 for $534.33 each and save 24%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 11 gcm2
Friction Torque/ Residual Torque: 2 mNm
Mechanical Time constant: 5.4 ms
Max Angular acceleration: 120 rad/s2
Torque constant rotary: 16.9 mNm/A
Back EMF constant rotary: 1.77 mV/rpm
Terminal/Phase Resistance: 1.45 Ω
Terminal Inductance: 130 μH
Gearhead Ratio: 1526:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 700 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 55 %
Direction of Rotation: CW
`