2642W012CXR275-3888+32ALN 2076:1

FAULHABER® Coreless Technology series 2642_CXR, 26 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 32ALN, 32 mm... More Details
SKU:
2642W012CXR275-3888+32ALN 2076:1
Price per unit:
$710.10
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2642_CXR
Motor Winding: 12V
Gearhead Series: 32ALN
Gearhead Ratio: 2076:1
Overall Diameter: 32 mm
Overall Length: 108.4 mm
Overall Weight: 0.89 lbs

Additional Pricing options

  • Buy 5 for $559.90 each and save 21%
  • Buy 10 for $429.50 each and save 40%
  • Buy 25 for $381.00 each and save 46%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 12 gcm2
Friction Torque/ Residual Torque: 1.7 mNm
Mechanical Time constant: 5.1 ms
Max Angular acceleration: 121 rad/s2
Torque constant rotary: 18.57 mNm/A
Back EMF constant rotary: 1.945 mV/rpm
Terminal/Phase Resistance: 1.46 Ω
Terminal Inductance: 135 μH
Gearhead Ratio: 2076:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 4500 mNm
Intermittent Torque Max: 6000 mNm
Recommended input speed Max: 3000 rpm
Gearhead Intermittent Input Speed Max: 6000 rpm
Radial Shaft Load Max: 100 N
Axial Shaft Load Max: 30 N
Operating Temp, Min: -15 °C
Operating Temp, Max: 65 °C
Efficiency: 65 %
Direction of Rotation: CW
`