2642W018CXR

FAULHABER® Coreless Technology series 2642_CXR, 26 mm dia. brush DC micro motor, 18V coil, graphite commutation and 4.0 mm dia. plain shaft.
SKU:
2642W018CXR
Price per unit:
$214.90
Motor
Datasheets
Configured Product Specifications
Motor Series: 2642_CXR
Motor Winding: 18V
Overall Diameter: 26 mm
Overall Length: 42 mm
Overall Weight: 0.251 lbs

Additional Pricing options

  • Buy 5 for $170.90 each and save 20%
  • Buy 10 for $132.00 each and save 39%
  • Buy 25 for $117.30 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 12 gcm2
Friction Torque/ Residual Torque: 1.7 mNm
Mechanical Time constant: 4.9 ms
Max Angular acceleration: 128 rad/s2
Torque constant rotary: 28.31 mNm/A
Back EMF constant rotary: 2.965 mV/rpm
Terminal/Phase Resistance: 3.29 Ω
Terminal Inductance: 313 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`