2642W024CR+26/1 3.71:1+HEDS5540I06+MG10+OPEC04

FAULHABER® Coreless Technology series 2642_CR, 26 mm dia. brush DC micro motor, 24V coil, graphite commutation with FAULHABER® series 26/1, 26 mm... More Details
SKU:
2642W024CR+26/1 3.71:1+HEDS5540I06+MG10+OPEC04
Price per unit:
$579.87
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 2642_CR
Motor Winding: 24V
Gearhead Series: 26/1
Gearhead Ratio: 3.71:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 512
Overall Diameter: 41.1 mm
Overall Length: 88.7 mm
Overall Weight: 0.511 lbs

Additional Pricing options

  • Buy 5 for $527.36 each and save 9%
  • Buy 10 for $477.53 each and save 18%
  • Buy 25 for $439.92 each and save 24%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 11 gcm2
Friction Torque/ Residual Torque: 2 mNm
Mechanical Time constant: 5.4 ms
Max Angular acceleration: 120 rad/s2
Torque constant rotary: 34.6 mNm/A
Back EMF constant rotary: 3.62 mV/rpm
Terminal/Phase Resistance: 5.78 Ω
Terminal Inductance: 550 μH
Gearhead Ratio: 3.71:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 1100 mNm
Intermittent Torque Max: 2300 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 150 N
Axial Shaft Load Max: 100 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 88 %
Direction of Rotation: CW
`