FAULHABER® Coreless Technology series 2642_CR, 26 mm dia. brush DC micro motor, 24V coil, graphite commutation and 4.0 mm dia. plain shaft.
FAULHABER® Coreless Technology series 2642_CR, 26 mm dia. brush DC micro motor, 24V coil, graphite commutation and 4.0 mm dia. plain shaft. Less Details
SKU:
2642W024CR
Price per unit:
$260.20
Motor
Datasheets
Configured Product Specifications
Motor Series:
2642_CR
Motor Winding:
24V
Overall Diameter:
26 mm
Overall Length:
42 mm
Overall Weight:
0.251 lbs
Additional Pricing options
Buy 5 for
$211.40
each and save 19%
Buy 10 for
$162.60
each and save 38%
Buy 25 for
$154.60
each and save 41%
Please call or contact for pricing of higher volumes