2642W024CXR275-3888+32ALN 7:1

FAULHABER® Coreless Technology series 2642_CXR, 26 mm dia. brush DC micro motor, 24V coil, graphite commutation with FAULHABER® series 32ALN, 32 mm... More Details
SKU:
2642W024CXR275-3888+32ALN 7:1
Price per unit:
$527.80
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2642_CXR
Motor Winding: 24V
Gearhead Series: 32ALN
Gearhead Ratio: 7:1
Overall Diameter: 32 mm
Overall Length: 79.8 mm
Overall Weight: 0.527 lbs

Additional Pricing options

  • Buy 5 for $414.80 each and save 21%
  • Buy 10 for $317.60 each and save 40%
  • Buy 25 for $281.50 each and save 47%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 12 gcm2
Friction Torque/ Residual Torque: 1.7 mNm
Mechanical Time constant: 4.9 ms
Max Angular acceleration: 125 rad/s2
Torque constant rotary: 37.83 mNm/A
Back EMF constant rotary: 3.962 mV/rpm
Terminal/Phase Resistance: 5.84 Ω
Terminal Inductance: 560 μH
Gearhead Ratio: 7:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 750 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 3000 rpm
Gearhead Intermittent Input Speed Max: 6000 rpm
Radial Shaft Load Max: 100 N
Axial Shaft Load Max: 30 N
Operating Temp, Min: -15 °C
Operating Temp, Max: 65 °C
Efficiency: 88 %
Direction of Rotation: CW
`