2642W048CR+26/1S23:1+MG10

FAULHABER® Coreless Technology series 2642_CR, 26 mm dia. brush DC micro motor, 48V coil, graphite commutation with FAULHABER® series 26/1, 26 mm... More Details
SKU:
2642W048CR+26/1S23:1+MG10
Price per unit:
$536.40
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2642_CR
Motor Winding: 48V
Gearhead Series: 26/1
Gearhead Ratio: 23:1
Overall Diameter: 26 mm
Overall Length: 78.4 mm
Overall Weight: 0.507 lbs

Additional Pricing options

  • Buy 5 for $434.80 each and save 19%
  • Buy 10 for $334.90 each and save 38%
  • Buy 25 for $319.00 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 11 gcm2
Friction Torque/ Residual Torque: 2 mNm
Mechanical Time constant: 5.4 ms
Max Angular acceleration: 120 rad/s2
Torque constant rotary: 69.8 mNm/A
Back EMF constant rotary: 7.31 mV/rpm
Terminal/Phase Resistance: 23.8 Ω
Terminal Inductance: 2200 μH
Gearhead Ratio: 23:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 3500 mNm
Intermittent Torque Max: 4500 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 150 N
Axial Shaft Load Max: 100 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 80 %
Direction of Rotation: CW
`