2642W048CR+HEDS5540I06+OPEC04

FAULHABERĀ® Coreless Technology series 2642_CR, 26 mm dia. brush DC micro motor, 48V coil, graphite commutation and 4.0 mm dia. plain shaft. Assembly... More Details
SKU:
2642W048CR+HEDS5540I06+OPEC04
Price per unit:
$382.23
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 2642_CR
Motor Winding: 48V
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 512
Overall Diameter: 41.1 mm
Overall Length: 60.3 mm
Overall Weight: 0.306 lbs

Additional Pricing options

  • Buy 5 for $349.18 each and save 9%
  • Buy 10 for $314.14 each and save 18%
  • Buy 25 for $295.60 each and save 23%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 11 gcm2
Friction Torque/ Residual Torque: 2 mNm
Mechanical Time constant: 5.4 ms
Max Angular acceleration: 120 rad/s2
Torque constant rotary: 69.8 mNm/A
Back EMF constant rotary: 7.31 mV/rpm
Terminal/Phase Resistance: 23.8 Ω
Terminal Inductance: 2200 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded