2657W012CR

FAULHABERĀ® Coreless Technology series 2657_CR, 26 mm dia. brush DC micro motor, 12V coil, graphite commutation and 4.0 mm dia. plain shaft.
SKU:
2657W012CR
Price per unit:
$310.90
Motor
Datasheets
Configured Product Specifications
Motor Series: 2657_CR
Motor Winding: 12V
Overall Diameter: 26 mm
Overall Length: 57 mm
Overall Weight: 0.344 lbs

Additional Pricing options

  • Buy 5 for $252.60 each and save 19%
  • Buy 10 for $194.30 each and save 38%
  • Buy 25 for $184.60 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 16 gcm2
Friction Torque/ Residual Torque: 2 mNm
Mechanical Time constant: 3.9 ms
Max Angular acceleration: 170 rad/s2
Torque constant rotary: 17.3 mNm/A
Back EMF constant rotary: 1.81 mV/rpm
Terminal/Phase Resistance: 0.71 Ω
Terminal Inductance: 95 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded