2657W012CXR+23/1 134:1+MG14

FAULHABER® Coreless Technology series 2657_CXR, 26 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 23/1, 23 mm... More Details
SKU:
2657W012CXR+23/1 134:1+MG14
Price per unit:
$522.90
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2657_CXR
Motor Winding: 12V
Gearhead Series: 23/1
Gearhead Ratio: 134:1
Overall Diameter: 26 mm
Overall Length: 103.4 mm
Overall Weight: 0.564 lbs

Additional Pricing options

  • Buy 5 for $419.90 each and save 20%
  • Buy 10 for $323.70 each and save 38%
  • Buy 25 for $299.10 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 17 gcm2
Friction Torque/ Residual Torque: 2 mNm
Mechanical Time constant: 3.3 ms
Max Angular acceleration: 180 rad/s2
Torque constant rotary: 19.33 mNm/A
Back EMF constant rotary: 2.024 mV/rpm
Terminal/Phase Resistance: 0.72 Ω
Terminal Inductance: 90 μH
Gearhead Ratio: 134:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 700 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`