2657W024CR+32A 4:1

FAULHABER® Coreless Technology series 2657_CR, 26 mm dia. brush DC micro motor, 24V coil, graphite commutation with FAULHABER® series 32A, 32 mm... More Details
SKU:
2657W024CR+32A 4:1
Price per unit:
$572.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 2657_CR
Motor Winding: 24V
Gearhead Series: 32A
Gearhead Ratio: 4:1
Overall Diameter: 32 mm
Overall Length: 94.8 mm
Overall Weight: 0.674 lbs

Additional Pricing options

  • Buy 5 for $460.50 each and save 20%
  • Buy 10 for $354.70 each and save 38%
  • Buy 25 for $327.20 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 17 gcm2
Friction Torque/ Residual Torque: 2 mNm
Mechanical Time constant: 3.9 ms
Max Angular acceleration: 170 rad/s2
Torque constant rotary: 34.8 mNm/A
Back EMF constant rotary: 3.65 mV/rpm
Terminal/Phase Resistance: 2.84 Ω
Terminal Inductance: 380 μH
Gearhead Ratio: 4:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 750 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 3000 rpm
Gearhead Intermittent Input Speed Max: 9000 rpm
Radial Shaft Load Max: 100 N
Axial Shaft Load Max: 30 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 80 °C
Efficiency: 88 %
Direction of Rotation: CW
`