2668W024CR

FAULHABER® Coreless Technology series 2668_CR, 26 mm dia. brush DC micro motor, 24V coil, graphite commutation and 4.0 mm dia. plain shaft.
SKU:
2668W024CR
Price per unit:
$428.40
Motor
Datasheets
Configured Product Specifications
Motor Series: 2668_CR
Motor Winding: 24V
Overall Diameter: 26 mm
Overall Length: 68 mm
Overall Weight: 0.417 lbs

Additional Pricing options

  • Buy 5 for $340.80 each and save 20%
  • Buy 10 for $263.00 each and save 39%
  • Buy 25 for $233.70 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 25 gcm2
Friction Torque/ Residual Torque: 2.2 mNm
Mechanical Time constant: 3.1 ms
Max Angular acceleration: 263 rad/s2
Torque constant rotary: 28.9 mNm/A
Back EMF constant rotary: 3.02 mV/rpm
Terminal/Phase Resistance: 1.03 Ω
Terminal Inductance: 158 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`