The store will not work correctly when cookies are disabled.
3056K012B
FAULHABERĀ® series 3056_B, 30 mm dia. brushless DC micro motor, 12V coil and 4.0 mm dia. plain shaft.
FAULHABERĀ® series 3056_B, 30 mm dia. brushless DC micro motor, 12V coil and 4.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
3056_B |
| Motor Winding: |
12V |
| Overall Diameter: |
30 mm |
| Overall Length: |
56 mm |
| Overall Weight: |
0.423 lbs |
Additional Pricing options
-
Buy 5 for
$414.60
each and save 19%
-
Buy 10 for
$319.70
each and save 38%
-
Buy 25 for
$305.20
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
15 gcm2 |
| Friction Torque/ Residual Torque: |
0.8 mNm |
| Mechanical Time constant: |
13.6 ms |
| Max Angular acceleration: |
68 rad/s2 |
| Torque constant rotary: |
12.74 mNm/A |
| Back EMF constant rotary: |
1.35 mV/rpm |
| Terminal/Phase Resistance: |
1.5 Ω |
| Terminal Inductance: |
160 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |