3056K012BK1838IE3-1024

FAULHABER® series 3056_B, 30 mm dia. brushless DC micro motor, 12V coil and 4.0 mm dia. plain shaft. Assembly includes series IE3, integrated 3... More Details
SKU:
3056K012BK1838IE3-1024
Price per unit:
$766.50
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 3056_B
Motor Winding: 12V
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 1024
Overall Diameter: 30 mm
Overall Length: 67.2 mm
Overall Weight: 0.434 lbs

Additional Pricing options

  • Buy 5 for $615.80 each and save 20%
  • Buy 10 for $475.90 each and save 38%
  • Buy 25 for $443.00 each and save 42%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 15 gcm2
Friction Torque/ Residual Torque: 0.8 mNm
Mechanical Time constant: 13.6 ms
Max Angular acceleration: 68 rad/s2
Torque constant rotary: 12.74 mNm/A
Back EMF constant rotary: 1.35 mV/rpm
Terminal/Phase Resistance: 1.5 Ω
Terminal Inductance: 160 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`