3056K048BK312+38/2 66:1+HEDS5540I06+MG10+OPEC06

FAULHABER® series 3056_B, 30 mm dia. brushless DC micro motor, 48V coil with FAULHABER® series 38/2, 38 mm dia. precision planetary gearhead, 66:1... More Details
SKU:
3056K048BK312+38/2 66:1+HEDS5540I06+MG10+OPEC06
Price per unit:
$1,050.63
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3056_B
Motor Winding: 48V
Gearhead Series: 38/2
Gearhead Ratio: 66:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 512
Overall Diameter: 41.1 mm
Overall Length: 122.2 mm
Overall Weight: 1.018 lbs

Additional Pricing options

  • Buy 5 for $954.42 each and save 9%
  • Buy 10 for $871.99 each and save 17%
  • Buy 25 for $784.54 each and save 25%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 15 gcm2
Friction Torque/ Residual Torque: 0.8 mNm
Mechanical Time constant: 13.7 ms
Max Angular acceleration: 68 rad/s2
Torque constant rotary: 51.32 mNm/A
Back EMF constant rotary: 5.32 mV/rpm
Terminal/Phase Resistance: 23.6 Ω
Terminal Inductance: 2600 μH
Gearhead Ratio: 66:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 2200 mNm
Intermittent Torque Max: 2900 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 300 N
Axial Shaft Load Max: 300 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 125 °C
Efficiency: 70 %
Direction of Rotation: CW
`