3242G012BX4+30/1 3.71:1+MG10

FAULHABER® 4 Pole Technology series 3242_BX4, 32 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 30/1, 30 mm dia. precision... More Details
SKU:
3242G012BX4+30/1 3.71:1+MG10
Price per unit:
$596.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3242_BX4
Motor Winding: 12V
Gearhead Series: 30/1
Gearhead Ratio: 3.71:1
Overall Diameter: 32 mm
Overall Length: 71.3 mm
Overall Weight: 0.626 lbs

Additional Pricing options

  • Buy 5 for $477.60 each and save 20%
  • Buy 10 for $368.50 each and save 38%
  • Buy 25 for $338.00 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 30 gcm2
Friction Torque/ Residual Torque: 1.3 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 6.4 ms
Max Angular acceleration: 90 rad/s2
Torque constant rotary: 21 mNm/A
Back EMF constant rotary: 2.168 mV/rpm
Terminal/Phase Resistance: 0.92 Ω
Terminal Inductance: 60 μH
Gearhead Ratio: 3.71:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 1500 mNm
Intermittent Torque Max: 3000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 150 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 88 %
Direction of Rotation: CW
`