3242G012BX4+32A 169:1

FAULHABER® 4 Pole Technology series 3242_BX4, 32 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 32A, 32 mm dia. precision... More Details
SKU:
3242G012BX4+32A 169:1
Price per unit:
$727.00
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3242_BX4
Motor Winding: 12V
Gearhead Series: 32A
Gearhead Ratio: 169:1
Overall Diameter: 32 mm
Overall Length: 101 mm
Overall Weight: 0.919 lbs

Additional Pricing options

  • Buy 5 for $578.20 each and save 20%
  • Buy 10 for $446.10 each and save 39%
  • Buy 25 for $396.60 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 30 gcm2
Friction Torque/ Residual Torque: 1.3 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 6.4 ms
Max Angular acceleration: 90 rad/s2
Torque constant rotary: 21 mNm/A
Back EMF constant rotary: 2.168 mV/rpm
Terminal/Phase Resistance: 0.92 Ω
Terminal Inductance: 60 μH
Gearhead Ratio: 169:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 4500 mNm
Intermittent Torque Max: 6000 mNm
Recommended input speed Max: 3000 rpm
Gearhead Intermittent Input Speed Max: 9000 rpm
Radial Shaft Load Max: 100 N
Axial Shaft Load Max: 30 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 80 °C
Efficiency: 75 %
Direction of Rotation: CW
`