3242G012BX4+BS32-2.0+BSA01

FAULHABER® 4 Pole Technology series 3242_BX4, 32 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series BS32-2.0, 2.0 mm pitch precision... More Details
SKU:
3242G012BX4+BS32-2.0+BSA01
Price per unit:
$1,284.83
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3242_BX4
Motor Winding: 12V
Overall Diameter: 32 mm
Overall Length: 77.9 mm
Overall Weight: 0.61 lbs

Additional Pricing options

  • Buy 5 for $1,203.88 each and save 6%
  • Buy 10 for $1,183.10 each and save 8%
  • Buy 25 for $1,103.08 each and save 14%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC, Integrated Ball Screw
Rotor Inertia: 30 gcm2
Friction Torque/ Residual Torque: 1.3 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 6.4 ms
Max Angular acceleration: 90 rad/s2
Torque constant rotary: 21 mNm/A
Back EMF constant rotary: 2.168 mV/rpm
Terminal/Phase Resistance: 0.92 Ω
Terminal Inductance: 60 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`