The store will not work correctly when cookies are disabled.
3242G012BX4
FAULHABER® 4 Pole Technology series 3242_BX4, 32 mm dia. brushless DC micro motor, 12V coil and 5.0 mm dia. plain shaft.
FAULHABER® 4 Pole Technology series 3242_BX4, 32 mm dia. brushless DC micro motor, 12V coil and 5.0 mm dia. plain shaft.
Less Details
|
Motor |
Datasheets |
|
Configured Product Specifications
Motor Series: |
3242_BX4 |
Motor Winding: |
12V |
Overall Diameter: |
32 mm |
Overall Length: |
44.2 mm |
Overall Weight: |
0.39 lbs |
Additional Pricing options
-
Buy 5 for
$271.70
each and save 20%
-
Buy 10 for
$209.70
each and save 39%
-
Buy 25 for
$186.40
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Rotor Inertia: |
30 gcm2 |
Friction Torque/ Residual Torque: |
1.3 mNm |
Dynamic friction: |
0.001 mNm/rpm |
Mechanical Time constant: |
6.4 ms |
Max Angular acceleration: |
90 rad/s2 |
Torque constant rotary: |
21 mNm/A |
Back EMF constant rotary: |
2.168 mV/rpm |
Terminal/Phase Resistance: |
0.92 Ω |
Terminal Inductance: |
60 μH |
Gearhead Technology: |
No Gearhead |
Bearing Type: |
Ball Bearings, Preloaded |